Download document () of 20
We make what matters work

SD25-1R2-R

Eaton SD inductor, 1.15 uH, 3.33 A Irms, 3.81 A ISAT, 28 mΩ resistance, SMT mounting, Ferrite, 2-pins, 2900 qty.

General specifications

Product Name
Eaton SD25 inductor
Catalog Number
SD25-1R2-R
UPC
051712892971
EAN
5027590016001
Product Length/Depth
5.2 mm
Product Height
2.5 mm
Product Width
5.2 mm
Product Weight
0.29 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
3.33 A
ISAT
3.81 A
Package Quantity
2900
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
28 mΩ
Series
SD

Export product specification