Download document () of 20
We make what matters work

SD25-221-R

Eaton SD inductor, 222.4 uH, 0.446 A Irms, 0.268 A ISAT, 1560 mΩ resistance, SMT mounting, Ferrite, 2-pins, 2900 qty.

General specifications

Product Name
Eaton SD25 inductor
Catalog Number
SD25-221-R
UPC
051712893046
EAN
5027590183086
Product Length/Depth
5.2 mm
Product Height
2.5 mm
Product Width
5.2 mm
Product Weight
0.29 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.446 A
ISAT
0.268 A
Package Quantity
2900
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
1560 mΩ
Series
SD

Export product specification