Download document () of 20
We make what matters work

SDQ12-330-R

Eaton SDQ inductor, 32.49 uH, 0.22 A Irms, 0.267 A ISAT, 3000 mΩ resistance, SMT mounting, Ferrite, 4-pins, 3800 qty.

General specifications

Product Name
Eaton SDQ12 inductor
Catalog Number
SDQ12-330-R
UPC
051712890151
EAN
5027590244817
Product Length/Depth
5.2 mm
Product Height
1.2 mm
Product Width
5.2 mm
Product Weight
0.11 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.22 A
ISAT
0.267 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
3000 mΩ
Terminals
5180 mΩ
Series
SDQ

Export product specification