Download document () of 20
We make what matters work
To be discontinued

SDR-RINT

Eaton internal intruder alarm sounder, Radio Internal Sounder white

General specifications

Product Name
Eaton internal intruder alarm sounder
Catalog Number
SDR-RINT
EAN
5060096853916
Product Length/Depth
50 mm
Product Height
127 mm
Product Width
127 mm
Product Weight
0.27 kg
Compliances
CE marking
Certifications
CE

Product specifications

Built-in transformer
No
Compliance
Independently certified to EN50131 & INCERT
Connection
Radio
Current normal
0.03 mA
Cut-off period
Auto-silences after 3 minutes if powered only by batteries
EN 50131 Security Grade
2
Enclosure/lens color
White
Enclosure material
ABS (cover) Polycarbonate (lens)
Environmental class
Not applicable
Free space radio range
500 m
Low-volume mode
Yes
Operating humidity - max
95 %
Mounting Method
Surface mount
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Radio frequency
868.6625MHz
Remote self test function
No
Replacement battery code
4 x AA Alkaline
Sounder output
80 dB
Sounder type
Internal
Supply
6 V
Type of current
DC
Type Of Tone
Multi-tone
Typical battery life
12 monthly
Degree of protection (IP)
Other
Degree of protection (NEMA)
Other
Electricity consumption
0.00003 A
Housing material
Plastic
Mounting Method (ETIM)
Surface mount
Type Of Tone (ETIM)
Other
Current supply
Battery/accumulator
Housing colour
White
Loudness
80 cd
With radio control
YES
Tone type
Other
Nominal voltage
6 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.