Download document () of 20

SMS12GE53

Flame retardant right boardmount receptacle with female PCB contacts; SMS12GE53

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS12GE53
Product Length/Depth
29.5 mm
Product Height
17.2 mm
Product Width
35.2 mm
Product Weight
14.1 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Fire & Smoke
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
PCB 90°
Coupling type
Push-Pull
Degree of protection
IP40
Layout
12
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
12
Number of cavity #16
12

Export product specification