Download document () of 20

SPLICE BAR SS

Eaton B-Line series Flextray splice and splice kit, Stainless steel, Steel, Splice bar

General specifications

Product Name
Eaton B-Line series Flextray splice and splice kit
Catalog Number
SPLICE BAR SS
UPC
782051511451
Product Length/Depth
10.81 in
Product Height
0.31 in
Product Width
2 in
Product Weight
0.28 lb
Certifications
UL Listed

Product specifications

Material
Steel
Type
Splice bar
Finish
Stainless steel

Export product specification