Knowledge Search
Download document () of 20
We make what matters work

TP131

Eaton Crouse-Hinds series Switch Box, (1) 1/2", Hold-Tite, Conduit (no clamps), 2", (1) 1/2" - T, Steel, Ears, Gangable, 10.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series switch box
Catalog Number
TP131
UPC
786189101317
Product Length/Depth
2 in
Product Height
3 in
Product Width
2 in
Product Weight
0.52 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box depth
2 inch
Depth
2"
Capacity
10 cubic in
Bracket style
Hold-Tite
Bottom Knockouts
(1) 1/2 in
End Knockouts
(1) 1/2 in-T
Conduit/cable
Conduit (no clamps)
Material
Steel
Special features
Ears
Type
Gangable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.