Knowledge Search
Download document () of 20
We make what matters work

TP137

Eaton Crouse-Hinds series Switch Box, (1) 1/2", 2, Clamps through beveled corners, 2-1/4", Steel, Ears, Hold-tite, Gangable, 10.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series switch box
Catalog Number
TP137
UPC
786189101379
Product Length/Depth
2 in
Product Height
3 in
Product Width
2.25 in
Product Weight
0.57 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box depth
2-1/4 inch
Depth
2-1/4"
Capacity
10.5 cubic in
Bottom Knockouts
(1) 1/2 in
Cable knockouts
2
Conduit/cable
Clamps through beveled corners
Material
Steel
Special features
Ears, Hold-tite
Type
Gangable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.