Knowledge Search
Download document () of 20
We make what matters work

TP596

Eaton Crouse-Hinds series Utility Box, (3) 1/2", 1-7/8", Steel, (6) 3/4", 13.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series utility box
Catalog Number
TP596
UPC
786189105964
Product Length/Depth
4 in
Product Height
1.88 in
Product Width
2.13 in
Product Weight
0.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box depth
1-7/8 inch
Depth
1-7/8"
Capacity
13 cubic in
Bottom Knockouts
(3) 1/2 in
Side knockouts
(6) 3/4 in
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.