Download document () of 20

U026-10M

USB 2.0 Active Extension Repeater Cable (A M/F), 10M (32.8 ft.)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U026-10M
UPC
037332173263
Product Length/Depth
6 in
Product Height
2 in
Product Width
5 in
Product Weight
0.76 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant

Product specifications

Relative Humidity
20% to 80% RH, Non-condensing
Cable Jacket Color
Black
Connector Style
Straight
Product Highlights
Supports data transfer speeds up to 480Mbps
Plug and Play....Compatible with all major operating systems
Built in Repeater maintains Hi-Speed USB signal quality, and electrical / timing specifications
Extends and Boosts the signal to any USB device
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
28.4° to 125.6°F (-2° to 52°C)
Operating Temperature Range
28.4° to 125.6°F (-2° to 52°C)
Storage Temperature Range
-4° to 132.8°F (-20° to 56°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
32.8 Foot
Cable Type
Active
Cable Length Range
20 – 50ft (6 – 15M)

Export product specification