Download document () of 20

U330-05M-C2A

USB 3.2 Gen 1 Active Extension Cable - USB-C to USB-A (M/F), 5 Gbps, Data Only, 5 m (16.4 ft.)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U330-05M-C2A
UPC
037332243904
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7 in
Product Weight
0.51 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant

Product specifications

Application
  • Connect devices like computers, servers and external hard drives in your data center, workspace or home theater
  • Extend an existing USB connection up to 16.4 ft. to more easily place a device
  • Provide a high-quality replacement for a worn-out or missing extension cable
Relative Humidity
0-90% non-condensing
Voltage Compatibility (VDC)
5V
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Connector Style
Straight
Product Highlights
Adds 5 m (16.4 ft.) to your existing USB connection to provide flexibility in placing devices
Provides up to 770mA of power to connected device without need for external power
Connects your existing USB-A devices to newer laptops or tablets featuring USB-C ports
Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps -- 10x faster than USB 2.0
Reversible USB-C plug connects in either direction for immediate no-fuss use
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Dc Barrel Plug
OD: 3.5 x 1.35 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
USB 3.0 A (FEMALE)
Technology

USB 3.x
Cable Length
16.4 Foot
Cable Type
Active
LED Indicators
(x1) Blue LED (Power)
Material
Aluminum, PVC
Power Provided to Connected Device(s)
Up to 0.77A
Cable Length Range
14 – 20ft (4 - 6M)

Export product specification