Download document () of 20

U420F-15M

USB-C Active Optical Cable, Data (USB 3.2 Gen2, 10 Gbps) + Video (4K/60Hz) + PD charging (40W) - 15 m (49 ft.)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U420F-15M
UPC
037332294418
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
2.43 lb

Product specifications

Product Highlights
Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
Provides 40W power output for charging, syncing and powering the host device
Supports 8K @ 30 Hz or 4K @ 144 Hz for high-resolution gaming or video editing
Compatible with all USB-C, Thunderbolt 3 and Thunderbolt 4 computer ports
Fiber optic construction ideal for long-distance connections not supported by copper
Cable Length
49.2 Foot
Cable Length Range
20 – 50ft (6 – 15M)

Export product specification