Download document () of 20

U444-06N-DP8WC

USB-C to DisplayPort Active Adapter Cable with Equalizer (M/F), UHD 8K, HDR, 60W PD Charging, White, 6 in. (15.2 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U444-06N-DP8WC
UPC
037332255570
Product Length/Depth
6.16 in
Product Height
0.45 in
Product Width
1.69 in
Product Weight
0.091 lb
Compliances
REACH
FCC Compliant
RoHS
WEEE Directive
CE Marked
Certifications
UL Listed
cUL Listed

Product specifications

Type
Active Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Material
ABS
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
White
Charging Ports / Amps
3A
Connector Plating
Nickel
Product Features
Bus Powered
HDR Support
3D Video Supported
Mirror Mode
DisplayPort Alt Mode
Extended Mode
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.0 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Product Highlights
Supports UHD resolutions up to 8K @ 30 Hz (4:4:4) for enhanced video without latency
Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
USB-C PD 3.0 port supports 20V 3A (60W) power output for charging host device
Built-in equalizer sharpens the image and ensures perfect 8K clarity on your display
Charging Port Type
USB C (FEMALE)
Contact Plating
Gold
Packaging Type
Box
HDCP Specification
1.4
SideA Connector1
DISPLAYPORT (FEMALE)
SideB Connector1
USB C (MALE)
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 3.0)
SideB Connector3
USB C (MALE)
Displayport Specification
1.2
Host Connector
USB C (MALE)
Charging AMPS per port
3 A
3A
Technology
DisplayPort
Video Ports Details
  • DisplayPort 1.2a
  • HDCP 1.4
  • HDCP 2.2
  • DisplayPort 1.4
Number of Charging Ports
1
Supported Resolution
1280x720 (720p)
3840x2160 (4K)
7680 x 4320 (8K)
1920x1080 (1080p)
Cable Length
0.5 Foot
Number of Displays
1
Number of Monitors Supported
1
Cable Outer Diameter (OD)
3.9mm
Max Supported Video Resolution
7860 x 4320 (8K) @ 30Hz
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Cable Type
Active
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Video Ports
DISPLAYPORT (FEMALE)
Number of Ports
2
Number of USB Hub Ports
0
Total Charging Amps
3
Total Charging Watts
60 W
Max Resolution
8K/30
Cable Length Range
Up to 4ft (up to 1M)

Export product specification