Download document () of 20
We make what matters work

UP0.4C-4R7-R

Eaton UP0.4C inductor, Inductance 4.7 µH, 1.55 A Irms, 1.61 A Isat, 88 mΩ DCR

General specifications

Product Name
Eaton 0.4C inductor
Catalog Number
UP0.4C-4R7-R
UPC
051712894067
EAN
5027590210768
Product Length/Depth
0.26 in
Product Height
0.115 in
Product Width
0.175 in
Product Weight
0.0003 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.55 A
ISAT
1.61 A
Package Quantity
2500
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
88 mΩ
Series
UP0.4C

Export product specification