Download document () of 20
We make what matters work

UP0.4UC-220-R

IND DRUM/HDR 22.0UH (UP0.4UC)

General specifications

Product Name
Eaton 0.4UC inductor
Catalog Number
UP0.4UC-220-R
UPC
051712854481
EAN
5027590126458
Product Length/Depth
0.26 in
Product Height
0.115 in
Product Width
0.175 in
Product Weight
0.00029 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.8 A
ISAT
0.7 A
Package Quantity
2500
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
370 mΩ

Export product specification