Download document () of 20
We make what matters work

UP1B-221-R

Eaton UP inductor, Inductance 220.0 µH, 0.36 A Irms, 0.38 A Isat, 1.96 Ω DCR

General specifications

Product Name
Eaton UP1B inductor
Catalog Number
UP1B-221-R
UPC
051712894432
EAN
5027590134798
Product Length/Depth
0.35 in
Product Height
0.197 in
Product Width
0.24 in
Product Weight
0.00084 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.36 A
ISAT
0.38 A
Package Quantity
900
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
1960 mΩ
Series
UP1B

Export product specification