Download document () of 20
We make what matters work

UP2B-100-R

Eaton UP inductor, Inductance 10.0 µH, 4.3 A Irms, 3.3 A Isat, 0.0267 Ω DCR

General specifications

Product Name
Eaton UP2B inductor
Catalog Number
UP2B-100-R
UPC
051712894708
EAN
5027590211048
Product Length/Depth
13.97 mm
Product Height
6 mm
Product Width
10.41 mm
Product Weight
0.0033 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.3 A
ISAT
3.3 A
Package Quantity
550
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
26.7 mΩ
Series
UP2B

Export product specification