Download document () of 20
We make what matters work

UP2B-2R2-R

Eaton UP inductor, Inductance 2.2 µH, 7.2 A Irms, 6.1 A Isat, 0.0107 Ω DCR

General specifications

Product Name
Eaton UP2B inductor
Catalog Number
UP2B-2R2-R
UPC
051712894753
EAN
5027590211321
Product Length/Depth
0.55 in
Product Height
0.236 in
Product Width
0.41 in
Product Weight
0.0033 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
7.2 A
ISAT
6.1 A
Package Quantity
550
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
10.7 mΩ
Series
UP2B

Export product specification