Download document () of 20
We make what matters work

UP3B-6R8-R

Eaton UP inductor, Inductance 6.8 µH, 5.8 A Irms, 6.2 A Isat, 0.0183 Ω DCR

General specifications

Product Name
Eaton UP3B inductor
Catalog Number
UP3B-6R8-R
UPC
051712895668
EAN
5027590119726
Product Length/Depth
0.76 in
Product Height
0.268 in
Product Width
0.52 in
Product Weight
0.0048 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
5.8 A
ISAT
6.2 A
Package Quantity
450
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
18.3 mΩ
Series
UP3B

Export product specification