Download document () of 20

UTG6122G1PN

Male plug, IP65; UTG6122G1PN

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG6122G1PN
Product Length/Depth
31.8 mm
Product Height
31.4 mm
Product Width
31.4 mm
Product Weight
23 g

Product specifications

Fitted with:
Layout with ground cavity
Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP65
Insert material
Polyamide
Layout
2G1
Plating
Nickel
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
12
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
3
Salt spray
48 hour

Export product specification