Download document () of 20

UTS12DCGE

Square flange receptacle sealing cap, size 12, for UTS receptacle; UTS12DCGE

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS12DCGE
Product Length/Depth
127.6 mm
Product Height
29.7 mm
Product Width
29.7 mm
Product Weight
7 g

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Shell size
12

Export product specification