Download document () of 20

UTS1GJC128P

Plastic in line receptacle, with cable gland and grommet backshell, for 8 male contacts, IP68/69K; UTS1GJC128P

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS1GJC128P
Product Length/Depth
74 mm
Product Height
30.1 mm
Product Width
30.1 mm
Product Weight
33.7 g
Compliances
CSA-C22.2 No.182.3 (please contact us for more details)
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)

Product specifications

Current rating
10 A IEC
10 A UL
Fitted with:
Last mate first break capability(optional)
First mate last break capability(optional)
Environmental conditions
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
Fire & Smoke
Flammability rating UL94 V0
RoHS
REACH
Environmental resistance
Resistant against mineral oil
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against gasoline
Resistant against basic bath
Resistant against oil
Resistant against acid bath
UV resistant, no degradation after 5 years of exposure in natural environment
Test current
10 A IEC
10 A UL
7 A CSA
Test voltage
500 V CSA
500 V UL
80 V IEC
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Shell material
Plastic
Shell size
12
Cable diameter - max
12 mm
Cable diameter - min
3 mm
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
8
Number of cavity #16
8
Salt spray
500 hour

Export product specification