Plug, without backshell, for 4 male contacts, IP68/69K, keying W; UTSX6104PW
| Product Name | 
                                                Eaton Souriau UTSX series plastic circular bayonet connector
                                             | 
| Catalog Number | 
                                                UTSX6104PW
                                             | 
| Product Length/Depth | 
                                                25.5 mm
                                             | 
| Product Height | 
                                                26.2 mm
                                             | 
| Product Width | 
                                                26.2 mm
                                             | 
| Product Weight | 
                                                9 g
                                             | 
| Environmental conditions | 
                                                RoHS
                                             | 
| Connector accessory option | 
                                                No backshell possibility
                                             | 
| Connector orientation | 
                                                W
                                             | 
| Connector type | 
                                                Plug
                                             | 
| Contact delivery | 
                                                Not delivered
                                             | 
| Contact gender | 
                                                Pin (Male)
                                             | 
| Contact type | 
                                                Crimp
                                             | 
| Coupling type | 
                                                1/3 Bayonet
                                             | 
| Layout | 
                                                4
                                             | 
| Plug type | 
                                                Straight Plug
                                             | 
| Shell material | 
                                                Plastic
                                             | 
| Shell size | 
                                                10
                                             | 
| Mating cycles | 
                                                250
                                             | 
| Operating temperature - max | 
                                                105 °C
                                             | 
| Operating temperature - min | 
                                                -40 °C
                                             | 
| Number Of Contacts | 
                                                4
                                             | 
| Number of cavity #16 | 
                                                4
                                             | 
| Salt spray | 
                                                500 hour
                                             |