Eaton Halyester LV systems LV switchgear. Equipment box 270x540 for kWh measuring
| Product Name |
Eaton Halyester LV systems LV switchgear
|
| Catalog Number |
1860880
|
| EAN |
8711426317307
|
| Product Length/Depth |
171 mm
|
| Product Height |
540 mm
|
| Product Width |
270 mm
|
| Product Weight |
3.695 kg
|
| Compliances |
RoHS conform
|
| Model Code |
KQ463/11G
|
| Fitted with: |
Mounting plate
|
| Degree of protection |
IP66
|
| Rated current |
1600 A
|
| Number of fields |
1
|
| Number of meter cabinets |
1
|
| Number of TSG-panels |
1
|
| RAL-number |
7035
|
| Built-in depth |
45 mm
|
| Built-in height |
540 mm
|
| Built-in width |
270 mm
|
| Number of distributor rows |
1
|
| Color |
Grey
|
| Material |
Plastic
|
| Mounting method |
Surface mounted (plaster)
|
| Lower connection space |
With DIN rails (top hat rails)
|
| Model |
2-story
|
| Number of switching device panels |
1
|