Eaton Bussmann series HLS fuse holder, No flanges, 125 Vac, 60 Vdc, 15 A, Eight-pole, Tin-plated bifrucated copper terminal
| Product Name |
Eaton Bussmann series HLS fuse holder
|
| Catalog Number |
HLS-08
|
| EAN |
5027590407816
|
| UPC |
051712169974
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
5.5 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Used with |
Used with GMT Type Indicating Series
|
| Amperage Rating |
15 A
|
| Number of poles |
Eight-pole
|
| Material |
Tin-plated bifurcated copper terminal
|
| Voltage rating |
125 Vac, 60 Vdc
|
| Special features |
No flanges
|
| Application |
Telecommunications DC power circuit protection
|