Eaton Bussmann series LPJ fuse, Bussmann Series Class J fuse, LPJ, time-delay, dual-element current limiting fuse, 3 A, non-idicating fuse, interrupting rating of 300 kA at 600 Vac and 100 kA at 300 Vdc
| Product Name |
Eaton Bussmann series LPJ fuse
|
| Catalog Number |
LPJ-3SP
|
| UPC |
051712523219
|
| Product Length/Depth |
2.25 in
|
| Product Height |
0.81 in
|
| Product Width |
0.81 in
|
| Product Weight |
0.35 lb
|
| Compliances |
|
| Certifications |
UL Listed
CSA Certified |
| Amperage Rating |
3 A
|
| Class |
Class J
|
| Interrupt rating |
300 kAIC
|
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Packaging type |
Standard
|
| Quantity |
10
|
| Voltage rating |
600 V
|
| Type |
Low-peak fuse
|
| Application |
Specialized circuits and industrial control
|