Download document () of 20
Discontinued
Sounders & horns

CS200 - Entry level fire alarm sounder

The Fulleon CS200 is an entry level sounder providing the basics for fire, security or general signalling applications.

Its secure clip-fit base allows for a number of wiring options and enables simple installation. While it has a number of volume, voltage and tone options based on the application.

Additionally, the CS200 fire alarm sounder meets the requirements of EN54-3, and is also VdS certified for the German market, giving you additional product confidence.
Cost effective
Economical entry level fire sounder
Compliant
Fire approved, certification includes EN54-3 & VdS
Adaptable
32 tones, two stage alarm & volume control to suit application

Looking for a sounder suited to multiple applications?

An entry level sounder with flexibility at the core of it's design:

The CS200 gives all you need in a compact and easy to install fire sounder.

James Morgan, Global Product Manager

Ease of installation - it's built into the CS200

The IP21 rated CS200 sounder is easy to install thanks to its surface mount back box which comprises simple snap fit fastening. The clip-fit base also allows for a number of wiring options to make installation even easier.

Loud and Clear. Alerting when a life depends on it.

From commercial premises to off-shore oil platforms, an acoustic alert is typically the primary method of alarm.

Eaton has a library of over 100 industry-standard alerting tones to ensure that your notification is heard every time. Voice alert messages are available in multiple languages for fire evacuation, security or safety.

Icon speaker - white background.jpg

One product platform, one alert. Synchronicity across the range.

The Roshni platform of Askari, Rolp, Flashni, CS200 and Squashni products all utilize the same legacy Fulleon 32 tone table, ensuring synchronisation of all tones in an area using a variety of sounders.

A history that's deeply rooted in early communications technology

With over 2 million Roshni Low Profile (RoLP) sounders sold in the last 5 years alone, its dependability is apparent, but how did this conventional fire alarm sounder come to be? The brainchild of Fulleon, the RoLP was invented in 1980 by cleverly incorporating the technology used in telephone transducers. The CS200 uses the Roshni design to create a cost-effective indoor fire alarm device.

Certified to EN54 - the life saving fire standard

EN54 is the mandatory European Standard for all components within a fire alarms systems. In fact it has been adopted by countries around the world thanks to its stringent manufacturing quality audits and battery of laboratory product tests. You can bet your life that our EN54 certified products will alert when it matters most.

One Eaton – the world’s leading manufacturer of fire notification devices

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every Fire Notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*(IHS Markit, 2018).

Specifications

Highlight differences
Show only differences
Hide blank features

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +359884477011

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
Download Links
X
Download Close

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +359884477011