Download document () of 20
Backup power, UPS, surge & IT power distribution

Eaton 9155 Marine UPS

The Eaton 9155 Marine UPS is DNV-GL type approved, BV type approved, ABS design assessed (up to 15 kVA). With its compact design and internal batteries, the Eaton 9155 Marine UPS is ideally suited to applications requiring high power density and a small footprint.

Topology
Online
Power rating
8 kVA - 30 kVA
Type approvals
DNV-GL and BV (up to 15 kVA)

Elite UPS

At Eaton, sustainability is at the core of our mission. Among the development of environmentally friendly technologies, Eaton improved its commitment to focus on efficiency when designing solutions. As a signatory of the new UPS Code of Conduct Eaton is proud to announce that the 91PS, 93PS, 93PM, 93PM G2, 93E G2, 9395P, 9155, 5P, 5PX, 9PX ranges are Elite class UPS, providing the highest level of energy efficiency. Eaton is glad to be one of the pioneers and prove its commitment to a smart, secure, sustainable world.

Qualified design.

The compact design of the Eaton 9155 Marine UPS, with internal batteries, saves valuable space in ship and rig installations. The Eaton 9155 Marine UPS (up to 15 kVA) is DNV-GL type approved, BV type approved, ABS design assessed and is easy to install and maintain.

True reliability.

The Eaton 9155 Marine USV is a tested and proven UPS product for shipping environments. It offers the industry’s highest availability and reliability, thanks to the HotSync paralleling technology, which enables the paralleling of up to four units for additional capacity or redundancy. The provision of reliable back-up power is further enhanced with Advanced Battery Management (ABM), and by using Eaton’s innovative three-stage battery charging system, which significantly extends battery lifetime.

Cost savings and sustainability.

The use of innovative technology and design make the Eaton 9155 Marine UPS truly sustainable, with high system efficiency and power density. Thanks to sustainable materials and the highly-efficient manufacturing technology, the UPS has a dramatically reduced carbon footprint, compared to competitor systems. What’s more, the possibility of using an internal transformer or batteries eliminates the need for costly and space-consuming external cabinets and cabling.
Specifications

Highlight differences
Show only differences
Hide blank features

Eaton 9155 Marine UPS 8 kVA - 30 kVA technical specifications

Eaton 93PS Marine UPS 40 kW

Eaton 9155 Marine UPS 8 kVA - 30 kVA

Power rating 
8 – 30 kVA 
Voltage  
220 – 230 – 240 V
Frequency  
50/60 Hz
Topology 
online
Configuration     
tower

Product images

Download Links
X
Download Close