BECOSORB 1000 silica gel is a highly pure non-swelling amorphous silicic acid xerogel with a maximum moisture content of 10%. Through precisely defined particle size, uniform surface structure, pore size, and optimal total pore volume it adsorbs macromolecular protein compounds from the beer, which could cause colloidal hazing.
BECO FilterAid
BECOFLOC 7
BECOGUR 3500
BECOLITE 3000
BECOSOL 30 Beer
BECOSORB 2500
BECOSORB 6000
Kieselguhr C 3500
SIHA PhenoEx
| BECOSORB 1000 lb/1,000 gal (g/hl) |
Shelf life months |
| 1.25 – 1.67 (15-20) | approx. 3-4 |
| 1.67 – 3.34 (20 – 40) | approx. 4–6 |
| 3.34 – 6.68 (40 – 80) | approx. 6 – 12 |
| > 6.68 (> 80 g/hl) | approx. > 12 |
| As a general recommendation, BECOSORB 1000 silica gel should be added as a preparation to the second pre-coating with a dose of 5.12 – 10.24 lb/1,000 ft² (25 – 50 g/m2). This significantly improves the shelf life. | |