Download document () of 20
Circuit breakers

PF6/7 xPole Residual Current Circuit Breaker

With the PF6 and PF7 xPole RCCBs, Eaton offers a complete range of compact residual current devices for fault current/residual current and additional protection, suitable for residential and small commercial use.

Rated short circuit strength
6 kA or 10 kA
according to
IEC/EN 61008
Sensitivity
AC and pulsating DC

Core features

  • Twin-purpose terminal (lift/open-mouthed) above and below
  • Busbar positioning optionally above or below
  • Free terminal space despite installed busbar
  • Universal tripping signal switch, also suitable for PL., PFL., Z-A. can be mounted subsequently
  • Auxiliary switch Z-HK can be mounted subsequently
  • Contact position indicator red - green
  • Delayed types suitable for used with standard fluorescent lamps, with or without electronic ballast (30mA-RCD: 30 units per phase conductor, 100mA-RCD: 90 units per phase conductor)

PF7 

  • A complete spectrum of compact residual current devices for a wide range of applications to 100 A
  • Rated short circuit strength 10 kA
  • Especially for protection against accidents caused by current and property protection
  • Wide variety of types (G, S, A, G/A, S/A, R, U, ...)
  • Special type U for frequency converter applications with high surge current proof
  • Comprehensive range of accessories can be mounted subsequently
  • Shape compatible with and suitable for standard busbar connection to other devices of the P-series

PF6

  • Economy series of RCD
  • Rated short circuit strength 6 kA
  • For fault current/residual current protection and additional protection
  • Comprehensive range of accessories can be mounted subsequently

 

 

 

Different types for various applications. . .

Type -A:
Protects against special forms of residual pulsating DC which have not been smoothed.
 

 

PF4/6/7 xPole Residual Current Circuit Breaker

Type -S:
Selective residual current device sensitive to AC, type -S. Compulsory for systems with surge arresters downstream of the RCD.

 

Type -G:
High reliability against unwanted tripping. Compulsory for any circuit where personal injury or damage to property may occur in case of unwanted tripping.

 

PF4/6/7 xPole Residual Current Circuit Breaker
Type -S/A:
Additionally protects against special forms of residual pulsating DC which have not been smoothed.

Type -G/A:
Additionally protects against special forms of residual pulsating DC which have not been smoothed. Special types for X-ray application PFIM-...-R.

 

PF4/6/7 xPole Residual Current Circuit Breaker

Reliable protection for machines

These products provide an optimal system and additional protection against residual earth leakage currents for a wide range of applications by offering different tripping characteristics to cater for various electrical systems and components that can generate. Available in a comprehensive range of nominal current values and with optional accessories.

The PF6 and PF7 are suitable for protection

The tripping of the PF6 and PF7 xPole RCCBs are line voltage-independent. Consequently, the RCCB is suitable for “fault current/residual current protection” and “additional protection” within the the meaning of the applicable installation rules.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close