Download document () of 20
Luminaires

Series 70000 LED CG-S - Central battery exit sign

The Series 70000 LED CG-S is a robust aluminium luminaire with various mounting methods that can be used for a wide variety of installation situations. 

A consistently uniform design even with other viewing distances ensures a harmonious overall appearance for the emergency lighting system. The luminaire can be equipped with a prismatic cover of transparent polycarbonate for also taking on the task of escape route illumination.

Especially low connected loads are achieved with the use of LED technology. The operating conditions of the LEDs are designed for a service life of up to 50,000 hours, thus significantly minimising maintenance requirements.

Viewing distance
Available in 20 m and 32 m variant
Special LED converter
Integrated monitoring module for single luminaire monitoring
Minimum service requirement
High service life of the LEDs

Features

  • Enclosure made of slim aluminium profile, anodised, with silk-screened pictogram cover
  • Special LED converter, with integrated monitoring module for single luminaire monitoring
  • Minimum service requirement due to high service life of the LEDs (up to 50,000 hours)
  • Low operating costs with low effective connected load of only 3.1 W (2.0 W with single sided emission)
  • Shortened inspection effort due to CEWA GUARD technology
  • Automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation expenditure with STAR technology
  • Freely programmable mixed operation of the switching modes per luminaire in one circuit

Mounting options to meet the demands of a wide range of installations

The slim, anodised, aluminium profile of the Series 70000 LED CG-S range's enclosure has a range of mounting options including wall, ceiling and pendant.
eaton-ceag-el-cps-70011-led-cg-s.jpg
70011 LED CG-S
 
eaton-ceag-el-cps-71011-led-cg-s.jpg
71011 LED CG-S
eaton-ceag-el-cps-70021-led-cg-s.jpg
70021 LED CG-S
with wall/ceiling mounting kit
eaton-ceag-el-cps-71021-led-cg-s.jpg
71021 LED CG-S
with wall/ceiling mounting kit

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery exit sign luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
Specifications

PRODUCT CODES

Luminaires

Order Code Description
40071351270 70011 LED CG-S, Luminaire with CEWA GUARD monitoring
and 20-digit address switch, without cover
40071351271 70021 LED CG-S WM, Luminaire with CEWA GUARD monitoring for wall mounting, with 20-digit address switch,
without covers
40071351272 70021 LED CG-S DM, Luminaire with CEWA GUARD monitoring for ceiling mounting, with 20-digit address switch, without covers
40071351273 70021 LED CG-S PM, Luminaire with CEWA GUARD monitoring for pendant mounting, with 20-digit address switch, without covers
40071351280 71011 LED CG-S, Luminaire with CEWA GUARD monitoring
and 20-digit address switch, without cover
40071351281 71021 LED CG-S WM, Luminaire with CEWA GUARD monitoring for wall mounting, with 20-digit address switch,
without covers
40071351282 71021 LED CG-S DM, Luminaire with CEWA GUARD monitoring for ceiling mounting, with 20-digit address switch, without covers
40071351283 71021 LED CG-S PM, Luminaire with CEWA GUARD monitoring for pendant mounting, with 20-digit address switch, without covers

Panels

Order code Description
40071354220 20 m: Cover PL, Cover with pictogram acc. to ISO 7010
40071354221 20 m: Cover PR, Cover with pictogram acc. to ISO 7010
40071354222 20 m: Cover PU, Cover with pictogram acc. to ISO 7010
40071351196 20 m: Blind cover
40071354240 32 m: Cover PL, Cover with pictogram acc. to ISO 7010
40071354241 32 m: Cover PR, Cover with pictogram acc. to ISO 7010
40071354242 32 m: Cover PU, Cover with pictogram acc. to ISO 7010
40071351197 32 m: Blind cover

Accessories

Order code Description
40071351011 20 m: Wall/ceiling mounting kit for WM / DM, A = 42 mm
40071351497 20 m: Wall/ceiling mounting kit for WM / DM, A = 100 mm
40071351157 20 m: Single suspension for PM
40071348370 30 m: Wire guard for 71011 LED CG-S
40071351011 30 m: Wall/ceiling mounting kit for WM / DM, A = 42 mm
40071351497 30 m: Wall/ceiling mounting kit for WM / DM, A = 100 mm
40071344599 30 m: Suspension set 0.5 m with canopy, silver, square form, for PM
40071350775 30 m: Suspension set 1.0 m with canopy, silver, square form, for PM
40071350776 30 m: Suspension set 1.5 m with canopy, silver, square form, for PM
40071351158 30 m: Chain fastening Ring eyelets, for PM

TECHNICAL SPECIFICATIONS

Viewing distance:
20 m / 32 m
Luminous flux ΦEN
at end of rated operating time:
100 %
Housing material: Aluminium
Housing colour: Aluminium, anodised
Weight: 1.20 kg (70011 LED CG-S)
1.25 kg (70021 LED CG-S)
1.75 kg (71011 LED CG-S)
1.50 kg (71021 LED CG-S)
Type of mounting: Wall mounting (70011 LED CG-S)
Wall, ceiling and pendant mounting (70021 LED CG-S)
Wall mounting (71011 LED CG-S)
Wall, ceiling and pendant mountinge (71021 LED CG-S)
Terminals: 3 x 2.5 mm²
Connection voltage 220 – 240 V, 50/60 Hz
176 V – 275 V DC
Current consumption, battery operation (220 V) 8.7 mA (70011 LED CG-S)
14.0 mA (70021 LED CG-S)
14 mA (71011 LED CG-S)
25 mA (71021 LED CG-S)
Power consumption mains operation
4.36 VA/2.0 W (70011 LED CG-S)
5.80 VA/3.1 W (70021 LED CG-S)
5.8 VA/3.1 W (71011 LED CG-S)
9.5 VA/5.8 W (71021 LED CG-S)
Permissible ambient temperature: -10 °C to +40 °C
Light source: HighPower LEDs 1 x 1.1 W LED (70011 LED CG-S)
HighPower LEDs 2 x 1.1 W LED (70021 LED CG-S)
HighPower LEDs 2 x 1.1 W LED (71011 LED CG-S)
HighPower LEDs 4 x 1.1 W LED (71021 LED CG-S)
Download Links
X
Download Close

Need product support?

Support from Eaton

Need product support?

Phone: +359884477015