The OMNEX D160 Expansion Module allows for the addition of extra I/O to any OMNEX FHSS Deutsch enclosure remote control system. The D160 provides 2 additional proportional outputs and up to 17 additional digital ON/OFF outputs. It is fully customizable to operate momentary, latched, toggled and interlocked functions and provide current, voltage or PWM output signals.
| Catalog Number | D160 |
| Applications | Truck Mounted Cranes, Tow Trucks, Utility Trucks, Vacuum Trucks, Service Cranes, Mixer Trucks, Material Handling Equipment, Marine |
| Outputs | 19 functions (17 digital + 2 proportional) |
| Inputs | 19 (outputs can act as inputs) |
| Indicators & Diagnostics | Four status LEDs |
| Operating Temperature Range | -40 °F to 158 °F (-40 °C to 70 °C) |
| Size | 5.1” x 4.7" x 1.4” (130mm x 119mm x 36mm) |
| Weight | .6lbs (270g) |
| Construction | High impact plastic, weatherproof, UL 94, 746A, C, D, IEC 60695-2-20 |