Download document () of 20
To be discontinued
EV charging

Green Motion Home

Eaton Green Motion Home is an AC electric vehicle charger specifically designed for indoor and outdoor use in private parking facilities for single homes. This electric vehicle charging station provides multiple benefits:
• Safe EV charging based on a proven EV charging technology
• Convenient charging suited to all types of private electric vehicles
POWER RANGE
3.7 kW, 7.4 kW, 11 kW and 22 kW
TOPOLOGY
Type 2 cable or socket
MOUNTING OPTION
Wall- or floor-mount

Customizable EV charger suited to all types of applications in homes

Green Motion Home has been designed for indoor or outdoor use and can be customizable with a wide range of options. The AC EV charger meets the charging specifications of all types of electric vehicles using Mode 3 charging and features a Type 2 connector. It can be wall- or floor-mounted, with a socket or an integrated cable with plug.

A future proof EV charging

The maximum output power of the Green Motion Home can be adjusted if required, this will allow the user to match the output power of the Green Motion Home to the on-board charger in their new car without any expensive installation changes. Only in case of an upgrade to 22 kW a change of cable and connector might be necessary.

Simple and easy-to-use

EV users can simply plug their electric vehicles and charge. A dedicated mobile application enables secure charging, automatic firmware updates and user-friendly control.

Charger controller mobile application

Use your charger with Eaton's Charger controller mobile application. Follow and manage the charging process on your phone or tablet.

Warranty extensions

Enjoy peace of mind - Extend your EVCI warranty by 1 or 3 additional years. During the extended period, the warranty coverage includes standard replacement, shipping costs and access to a professional helpline. Click here for more information

Green Motion Home wallbox

Eaton Green Motion Home is an AC electric vehicle charger specifically designed for indoor and outdoor use in private parking facilities for single homes.

Specifications

Technical specifications

Power input

AC EV CHARGER
INPUT VOLTAGE
AC EV CHARGER

1 x 230 V 50 Hz – 1 phase

3 x 400 V 50 Hz – 3 phase

EARTHING SYSTEMS COMPATIBILITY:
AC EV CHARGER

TN, TT

INPUT CURRENT
AC EV CHARGER

1 x 16 A (3.7 kW) – 1 phase

1 x 32 A (7.4 kW) – 1 phase

3 x 16 A (11 kW) – 3 phase

3 x 32 A (22 kW) – 3 phase

Power output

AC EV CHARGER
OUTPUT POWER
AC EV CHARGER

3.7 kW to 22 kW

OUTPUT TYPE
AC EV CHARGER

Type 2 cable or Socket (T2 or T2S)

TYPE OF CABLES
AC EV CHARGER

Straight

SIMULTANEOUS CHARGING
AC EV CHARGER

1

Environmental

AC EV CHARGER
OPERATING TEMPERATURE
AC EV CHARGER

–25 °C to +45 °C

ALTITUDE
AC EV CHARGER

Up to 2000 m

INSTALLATION
AC EV CHARGER

Wall-mounted, indoor or outdoor

HUMIDITY
AC EV CHARGER

< 95 % relative humidity

Mechanical

AC EV CHARGER
MOUNTING METHOD
AC EV CHARGER

Wall-mounted
Floor-mounted column (Optional)

DIMENSIONS (W X H X D) IN MM
AC EV CHARGER

285.5 x 264 x 116

WEIGHT WITHOUT CABLE
AC EV CHARGER

3 kg

CABLE LENGTH
AC EV CHARGER

5 meters

Standards

AC EV CHARGER
CONFORMITY
AC EV CHARGER

IEC 61851-1

DEGREE OF PROTECTION
AC EV CHARGER

IP54

EARTH LEAKAGE DETECTION
AC EV CHARGER

Built-in 6mA DC protection

IMPACT STRENGTH
AC EV CHARGER

IK08

Warranty

AC EV CHARGER
WARRANTY
AC EV CHARGER

5 or <5 years

Segment

AC EV CHARGER
SEGMENT
AC EV CHARGER

Private use

User interface and control

AC EV CHARGER
USER INTERFACE
AC EV CHARGER

LED strip status indicator

ACCESS CONTROL
AC EV CHARGER

iOS and Android mobile application

Connectivity

AC EV CHARGER
COMMUNICATION INTERFACE
AC EV CHARGER

Wi-Fi, Ethernet

PROTOCOL
AC EV CHARGER

OCPP 1.6J

Certifications and standards

General

AC EV CHARGER
CHARGING MODE
AC EV CHARGER

Mode 3 in accordance with EN/IEC 61851-1 AC charging

Cable

AC EV CHARGER
VERSION
AC EV CHARGER

Type 2 cable: up to 32 A/400 V AC in accordance with EN/IEC 62196-1 and EN/IEC 62196-2

Electromagnetic compatibility

AC EV CHARGER
PRODUCT
AC EV CHARGER

EN 61851-21-2, EN 61000-6-1, EN 61000-6-3, EN 61000-3-3, EN 61000-3-11, EN 61000-3-12

Download Links
X
Download Close