Knowledge Search
Download document () of 20
Sheet filter systems

BECO INTEGRA PLATE A400 EC

Eaton's depth filtration system for critical filtration tasks in the pharmaceutical, biotech, chemical, cosmetic, and food industries.

Eaton's BECO INTEGRA PLATE A400 EC filter is a multi sheet-filter with external chamber and is sealed using only depth filter sheets. For protection, gaskets at the external chamber are used to seal the filter package.

Cleaning
CIP/SIP
Design
With External Chamber
Material
Stainless Steel AISI 316L, electrolytically polished

Core features

  • CIP of filter package without depth filter sheets
  • Complete drainage of filter due to unique filter plate design
  • High safety due to the absence of leakage in the environment thanks to a circular O-ring sealing/sealing surface and an automatic hydraulic pressure control. 
  • Easy handling and good cleanability thanks to ergonomic design of chassis, and open support grid of filter plates
  • Cake discharge downwards into tray underneath of filter package (optional)
  • High flexibility: The filter can be used as a sheet filter or as a pre-coat filter. For pre-coating/removing of high particle load, cake frames in different widths are available
  • Electrical (standard) or pneumatic (ATEX compliant) hydraulics can be selected
  • Other designs and further components for expansion to complete systems are available, depending on requirements

Industries include:

  • Pharmaceuticals
  • Biotech
  • Chemicals
  • Cosmetics
  • Food
BECO INTEGRA PLATE A400 EC filter is designed and manufactured according to the cGMP guidelines and the FDA regulations.
Specifications

Specifications

Operating pressure: max. 87 psi (600 kPa/6 bar)
Differential pressure: max. 58 psi (400 kPa/4 bar)
Operating temperature: max. 284 °F (140 °C), depending on the depth filter sheets and sealing material used
Filter area per sheet: 1.3 ft² (0.12 m²)
Product contacting parts: Stainless steel AISI 316 L / AISI 316 Ti
Other parts: Stainless steel AISI 304
Gaskets/O-rings: Silicone, EPDM, Viton FEP coated (FDA listed)
Filter inlet: DN 25, DIN 11851 round thread / DN 25 DIN 32676-2 Tri-Clamp
Filter outlet: DN 25, DIN 11851 round thread / DN 25 DIN 32676-2 Tri-Clamp

Filter Plates/Cake Frames

  Width Cake volume* Weight
  in (mm) gal (l) lb (kg)
Filter plate 0.32 (8) - 7.1 (3.2)
Feeding plate 0.32 (8) - 7.1 (3.2)
Cake frame 0.32 (8) 0.13 (0.48) 5.5 (2.5)
Cake frame 0.71 (18) 0.44 (1.65) 12.1 (5.5)
Cake frame 0.98 (25) 0.66 (2.50) 16.8 (7.6)
Cake frame 1.57 (40) 1.14 (4.30) 26.9 (12.2)
Type Filter area Cake volume* Chassis size Filter plates/
cake frames
Depth filter sheets
14.8 x 15.8 in
(377 x 400 mm)
Weight
  ft² (m²) gal (l)   qty qty lb (kg)
A400 SF

46.5 (4.32)

80.1 (7.44)

129.2 (12.00)

-

-

-

1

2

3

17/18

30/31

49/50

36

62

100

1,246 (565)

1,497 (679)

1,852 (840)

A400 ASF with 0.32" (8 mm) cake frames

46.5 (4.32)

80.1 (7.44)

129.2 (12.00)

2.3 (8.64)

3.9 (14.88)

6.3 (24.00)

1

2

3

17/18

30/31

49/50

36

62

100

1,220 (553)

1,449 (657)

1,788 (811)

A400 ASF With 0.71" (18 mm) cake frames

33.6 (3.12)

54.3 (5.04)

95.6 (8.88)

5.7 (21.45)

9.2 (34.65)

16.1 (61.05)

1

2

3

12/13

20/21

36/37

26

42

74

1,242 (563)

1,462 (663)

1,857 (811)

A400 ASF with 0.98" (25 mm) cake frames

25.8 (2.40)

46.5 (4.32)

80.1 (7.44)

6.6 (25.00)

11.9 (45.00)

20.3 (77.00)

1

2

3

9/10

17/18

30/31

20

36

62

1,231 (558)

1,489 (675)

1,885 (855)

A400 ASF with 1.57" (40 mm) cake frames

18.1 (1.68)

33.6 (3.12)

59.4 (5.52)

8.0 (30.10)

14.8 (55.90)

26.1 (98.90)

1

2

3

6/ 7

12/13

22/23

14

26

46

1,231 (558)

1,500 (680)

1,927 (874)