Download document () of 20

014815
Model code: BS4-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. Assembly kit for CI enclosure

General specifications

Product Name
Eaton xEnergy Safety Ci empty enclosure connection kit
Catalog Number
014815
EAN
4015080148159
Product Length/Depth
20 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
0.043 kg
Compliances
RoHS conform
Model Code
BS4-CI

Delivery program

Type
  • Accessory for enclosure assembly
  • Basic enclosure
  • CI insulated enclosure
Model
Other
Accessory/spare part type
Connection kits
Color
Black

Technical Data - Mechanical

Unit type
Modular system
Material
Other
Load capacity - max
0 kg
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Additional information

Functions
Basic enclosure
Insulating wedge-lock fastener for connecting the enclosures with each other
RAL-number
0
Used with
375 mm (enclosure dimensions)
750 mm (enclosure dimensions) (use 2 pieces)

Export product specification