Download document () of 20

038541
Model code: BL-CI-VA

Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure. Wall fixing strap, stainless steel, with screw, (1 set = 4 units)

General specifications

Product Name
Eaton xEffect Ci Enclosures Switch- & Controlgear Enclosure
Catalog Number
038541
EAN
4015080385417
Product Length/Depth
7 mm
Product Height
15 mm
Product Width
72 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Model Code
BL-CI-VA

Export product specification