Download document () of 20

067735
Model code: N43RS18

Eaton xEnergy Safety Ci LV systems LV switchgear. N rail with terminal for fuse enclosure tab RS18/I43, 2x 2.5-35 and 12x 1.5-16mm²

General specifications

Product Name
Eaton xEnergy Safety Ci N + PE/N rail
Catalog Number
067735
EAN
4015080677352
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
400 mm
Product Weight
0.28 kg
Compliances
RoHS conform
Model Code
N43RS18

Delivery program

Type
  • Ci insulated enclosure
  • Modular busbar system
  • Prepared enclosures
Accessory/spare part type
N bars
Nominal current
63 A
Number of poles
Single-pole

Technical Data - Mechanical

Unit type
Modular system
Mounting method
Screw
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
12
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
2
Number of connections (Greater Than 250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
14
Number of inputs
1
Number of outputs
13
Terminal capacity (solid wire)
2.5 mm² - 35 mm² (2x)
1.5 mm² - 16 mm² (12x)
Terminal capacity (stranded cable)
1.5 mm² - 16 mm² (12x)
2.5 mm² - 25 mm² (2x)
Conductor cross section, input - min
2.5 mm²
Conductor cross section, input - max
35 mm²
Conductor cross section, input AWG - min
2 mm²
Conductor cross section, input AWG - max
14 mm²
Conductor cross section, output - min
1.5 mm²
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - min
6 mm²
Conductor cross section, output AWG - max
16 mm²

Additional information

Features
Contact safe
Suitable for
Useful for stranded conductors
Used with
RS18/I43 (I44)
SE-RS-I43 (I44)
Ci insulated enclosure
Modular busbar system
Prepared enclosures

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.