Download document () of 20

072481
Model code: PEN43RS27

Eaton xEnergy Safety Ci LV systems LV switchgear. Space unit rail with terminal for fuse enclosure tab RS27/I43, 2x 2.5-35 and 18x 0.5-6mm²

General specifications

Product Name
Eaton xEnergy Safety Ci N + PE/N rail
Catalog Number
072481
EAN
4015080724810
Product Length/Depth
50 mm
Product Height
50 mm
Product Width
375 mm
Product Weight
0.246 kg
Compliances
RoHS conform
Model Code
PEN43RS27

Delivery program

Type
  • Ci insulated enclosure
  • Modular busbar system
  • Prepared enclosures
Accessory/spare part type
PE (PEN) busbars
Nominal current
63 A
Number of poles
Single-pole

Technical Data - Mechanical

Unit type
Modular system
Mounting method
Screw
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
4
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
2
Number of connections (Greater Than 250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
6
Number of inputs
1
Number of outputs
19
Terminal capacity (solid wire)
0.5 mm² - 16 mm² (18x)
2.5 mm² - 35 mm² (2x)
Terminal capacity (stranded cable)
0.5 mm² - 4 mm² (18x)
2.5 mm² - 25 mm² (2x)
Conductor cross section, input - min
2.5 mm²
Conductor cross section, input - max
35 mm²
Conductor cross section, input AWG - min
2 mm²
Conductor cross section, input AWG - max
14 mm²
Conductor cross section, output - min
0.5 mm²
Conductor cross section, output - max
6 mm²
Conductor cross section, output AWG - min
10 mm²
Conductor cross section, output AWG - max
20 mm²

Additional information

Features
Contact safe
Suitable for
Useful for stranded conductors
Used with
SE-RS-I43 (I44)
RS27/I43 (I44)
Modular busbar system
Ci insulated enclosure
Prepared enclosures

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.