Download document () of 20

1/2X21/2SFHMSZN

Eaton B-Line series slotted flat head machine screw, 2" H x 0.5" D, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series slotted flat head machine screw
Catalog Number
1/2X21/2SFHMSZN
UPC
781011418731
Product Height
2 in
Product Weight
0.175 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Product Category
Hardware
Type
Slotted Flat Head Machine Screws
Finish
Electro-plated
Material
Steel

Export product specification