Download document () of 20

100724
Model code: NZM1-XTDK-60

NZM1-XTDK-60. Coupling elements, for shaft, max 60mm

General specifications

Product Name
Eaton Moeller series NZM - Molded case circuit breaker
Catalog Number
100724
EAN
4015081006243
Product Length/Depth
75 mm
Product Height
66 mm
Product Width
67 mm
Product Weight
0.17 kg
Compliances
IEC
RoHS conform
Certifications
UL/CSA certification not required
Model Code
NZM1-XTDK-60

Export product specification