Eaton Moeller® series DILM Contactor, 3 pole, 380 V 400 V 90 kW, RDC 240: 200 - 240 V DC, DC operation, Screw terminals
Product Name |
Eaton Moeller® series DILM contactor
|
Catalog Number |
107019
|
EAN |
4015081067879
|
Product Length/Depth |
160 mm
|
Product Height |
170 mm
|
Product Width |
90 mm
|
Product Weight |
2.25 kg
|
Certifications |
IEC/EN 60947-4-1
UL Category Control No.: NLDX CE VDE 0660 UL 60947-4-1 UL File No.: E29096 IEC/EN 60947 CSA CSA Class No.: 2411-03, 3211-04 UL CSA File No.: 012528 CSA-C22.2 No. 60947-4-1-14 |
Catalog Notes |
Contacts according to EN 50012
|
Model Code |
DILM170(RDC240)
|
Fitted with: |
Suppressor circuit in actuating electronics
|
Number of poles |
Three-pole
|
Application |
Contactors for Motors
|
Frame size |
FS4
|
Lifespan, mechanical |
10,000,000 Operations (DC operated)
|
Connection |
Screw terminals
|
Operating frequency |
3000 mechanical Operations/h (DC operated)
|
Overvoltage category |
III
|
Pollution degree |
3
|
Product category |
Contactors
|
Protection |
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
|
Rated impulse withstand voltage (Uimp) |
8000 V AC
|
Residual current |
1 mA (with actuation of A1 - A2 by the electronics with "0" signal)
|
Resistance per pole |
0.6 mΩ
|
Utilization category |
AC-3: Normal AC induction motors: starting, switch off during running
AC-1: Non-inductive or slightly inductive loads, resistance furnaces AC-4: Normal AC induction motors: starting, plugging, reversing, inching |
Voltage type |
DC
|
Shock resistance |
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms 7 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms 10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms 5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms 7 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms |
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
60 °C
|
Ambient operating temperature (enclosed) - min |
-25 °C
|
Ambient operating temperature (enclosed) - max |
40 °C
|
Ambient storage temperature - min |
-40 °C
|
Ambient storage temperature - max |
80 °C
|
Climatic proofing |
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30 |
Emitted interference |
According to EN 60947-1
|
Interference immunity |
According to EN 60947-1
|
Terminal capacity (copper band) |
2 x (6 x 16 x 0.8) mm (Number of segments x width x thickness), Main cables
|
Terminal capacity (flexible with ferrule) |
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 2.5) mm², Control circuit cables 2 x (10 - 70) mm², Main cables 1 x (10 - 95) mm², Main cables |
Terminal capacity (solid) |
1 x (0.75 - 4) mm², Control circuit cables
2 x (0.75 - 2.5) mm², Control circuit cables |
Terminal capacity (solid/stranded AWG) |
18 - 14, Control circuit cables
Single 8…3/0, double 8…2/0, Main cables |
Terminal capacity (stranded) |
2 x (16 - 70) mm², Main cables
1 x (16 - 95) mm², Main cables |
Stripping length (main cable) |
24 mm
|
Stripping length (control circuit cable) |
10 mm
|
Screw size |
M3.5, Terminal screw, Control circuit cables
M10, Terminal screw, Main cables 5 mm AF, Hexagon socket-head spanner, Terminal screw, Main cables |
Screwdriver size |
0.8 x 5.5/1 x 6 mm, Terminal screw, Control circuit cables, Standard screwdriver
2, Terminal screw, Control circuit cables, Pozidriv screwdriver |
Tightening torque |
1.2 Nm, Screw terminals, Control circuit cables
14 Nm, Screw terminals, Main cables |
Rated breaking capacity at 220/230 V |
1500 A
|
Rated breaking capacity at 380/400 V |
1500 A
|
Rated breaking capacity at 500 V |
1500 A
|
Rated breaking capacity at 660/690 V |
1320 A
|
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V |
225 A
|
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V |
170 A
|
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V |
170 A
|
Rated operational current (Ie) at AC-3, 440 V |
170 A
|
Rated operational current (Ie) at AC-3, 500 V |
170 A
|
Rated operational current (Ie) at AC-3, 660 V, 690 V |
100 A
|
Rated operational current (Ie) at AC-4, 220 V, 230 V, 240 V |
65 A
|
Rated operational current (Ie) at AC-4, 400 V |
65 A
|
Rated operational current (Ie) at AC-4, 500 V |
65 A
|
Rated operational current (Ie) at AC-4, 660 V, 690 V |
50 A
|
Rated operational current (Ie) at DC-1, 60 V |
160 A
|
Rated operational current (Ie) at DC-1, 110 V |
160 A
|
Rated operational current (Ie) at DC-1, 220 V |
90 A
|
Rated insulation voltage (Ui) |
690 V
|
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V |
225 A
|
Rated operational power at AC-3, 240 V, 50 Hz |
57 kW
|
Rated operational power at AC-3, 380/400 V, 50 Hz |
90 kW
|
Rated operational power at AC-3, 415 V, 50 Hz |
100 kW
|
Rated operational power at AC-4, 220/230 V, 50 Hz |
20 kW
|
Rated operational power at AC-4, 240 V, 50 Hz |
22 kW
|
Rated operational power at AC-4, 415 V, 50 Hz |
39 kW
|
Rated operational power at AC-4, 440 V, 50 Hz |
41 kW
|
Rated operational power at AC-4, 500 V, 50 Hz |
47 kW
|
Rated operational power at AC-4, 660/690 V, 50 Hz |
48 kW
|
Rated operational voltage (Ue) at AC - max |
690 V
|
Short-circuit current rating (basic rating) |
10 kA, 600 A max. fuse, SCCR (UL/CSA)
10 kA, 600 A max. CB, SCCR (UL/CSA) |
Short-circuit current rating (high fault at 480 V) |
100 kA, 600 A CLASS J max. fuse, SCCR (UL/CSA)
|
Short-circuit current rating (high fault at 600 V) |
100 kA, 600 A CLASS J max. fuse, SCCR (UL/CSA)
|
Short-circuit protection rating (type 1 coordination) at 400 V |
250 A gG/gL
|
Short-circuit protection rating (type 1 coordination) at 690 V |
250 A gG/gL
|
Short-circuit protection rating (type 2 coordination) at 400 V |
250 A gG/gL
|
Short-circuit protection rating (type 2 coordination) at 690 V |
250 A gG/gL
|
Conventional thermal current Ith (1-pole, enclosed) |
415 A
|
Conventional thermal current Ith (3-pole, enclosed) |
166 A
|
Conventional thermal current Ith at 55°C (3-pole, open) |
190 A
|
Conventional thermal current Ith of main contacts (1-pole, open) |
460 A
|
Switching capacity (main contacts, general use) |
225 A, Maximum motor rating (UL/CSA)
|
Arcing time |
15 ms
|
Switching time (DC operated, make contacts, closing delay) - max |
35 ms
|
Switching time (DC operated, make contacts, opening delay) - max |
30 ms
|
Drop-out voltage |
0.6 - 0.15 x UC, DC operated
At least smoothed two-phase bridge rectifier or three-phase rectifier |
Duty factor |
100 %
|
Pick-up voltage |
200 - 240 V DC (RDC 240)
0.7 - 1.2 V DC x Uc |
Power consumption (pick-up) at DC |
149 W
|
Power consumption (sealing) at DC |
1.9 W
|
Rated control supply voltage (Us) at AC, 50 Hz - min |
0 V
|
Rated control supply voltage (Us) at AC, 50 Hz - max |
0 V
|
Rated control supply voltage (Us) at AC, 60 Hz - min |
0 V
|
Rated control supply voltage (Us) at AC, 60 Hz - max |
0 V
|
Rated control supply voltage (Us) at DC - min |
200 V
|
Rated control supply voltage (Us) at DC - max |
240 V
|
Assigned motor power at 115/120 V, 60 Hz, 1-phase |
10 HP
|
Assigned motor power at 200/208 V, 60 Hz, 3-phase |
50 HP
|
Assigned motor power at 230/240 V, 60 Hz, 1-phase |
30 HP
|
Assigned motor power at 230/240 V, 60 Hz, 3-phase |
60 HP
|
Assigned motor power at 460/480 V, 60 Hz, 3-phase |
125 HP
|
Assigned motor power at 575/600 V, 60 Hz, 3-phase |
125 HP
|
Connection to SmartWire-DT |
No
|
Number of auxiliary contacts (normally closed contacts) |
0
|
Number of auxiliary contacts (normally open contacts) |
0
|
Safe isolation |
690 V AC, Between coil and contacts, According to EN 61140
690 V AC, Between the contacts, According to EN 61140 |
Special purpose rating of ballast electrical discharge lamps |
160 A (480V 60Hz 3phase, 277V 60Hz 1phase)
160 A (600V 60Hz 3phase, 347V 60Hz 1phase) |
Special purpose rating of definite purpose rating |
1020 A, LRA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)
170 A, FLA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA) |
Special purpose rating of elevator control |
30 HP, 200 V 60 Hz 3-ph, (UL/CSA)
100 HP, 600 V 60 Hz 3-ph, (UL/CSA) 92 A, 200 V 60 Hz 3-ph, (UL/CSA) 40 HP, 240 V 60 Hz 3-ph, (UL/CSA) 75 HP, 480 V 60 Hz 3-ph, (UL/CSA) 99 A, 600 V 60 Hz 3-ph, (UL/CSA) 104 A, 240 V 60 Hz 3-ph, (UL/CSA) 96 A, 480 V 60 Hz 3-ph, (UL/CSA) |
Special purpose rating of refrigeration control (CSA only) |
90 A, FLA 600 V 60 Hz 3phase; (CSA)
540 A, LRA 480 V 60 Hz 3phase; (CSA) 90 A, FLA 480 V 60 Hz 3phase; (CSA) 540 A, LRA 600 V 60 Hz 3phase; (CSA) |
Special purpose rating of resistance air heating |
160 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)
160 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA) |
Special purpose rating of tungsten incandescent lamps |
160 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
160 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA) |
Equipment heat dissipation, current-dependent Pvid |
41.1 W
|
Heat dissipation capacity Pdiss |
0 W
|
Rated operational current for specified heat dissipation (In) |
170 A
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|