Download document () of 20

112918
Model code: AFP-8-CS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Bottom plate, for width = 800mm, 3 flange apertures F3A

General specifications

Product Name
Eaton xEffect CS bottom plate
Catalog Number
112918
EAN
4015081124565
Product Length/Depth
175 mm
Product Height
5 mm
Product Width
800 mm
Product Weight
0.8 kg
Compliances
RoHS conform
Model Code
AFP-8-CS

Delivery program

Type
Accessory CS
Model
Floor plate
Accessory/spare part type
Bottom plate
Color
Light gray (RAL 7035)
Gray

Technical data - mechanical

Surface finishing
Semi-textured
Material
Steel plate
Metal
Degree of protection
IP66 (if used properly with F3A-… flanges)
Load capacity - max
0 kg
Flange apertures
3
Suitable for enclosure building height
1200 mm
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
800 mm

Additional information

Functions
Not suitable for enclosure CS-…/150
Usable as a roof plate by turning the enclosure through 180°
RAL-number
7035
Special features
  • For flange F3A
  • With foamed gasket
Used with
Enclosure width = 800 mm

Export product specification