Download document () of 20

133066
Model code: XPBMB0506

Eaton xEnergy Main LV systems LV switchgear. Partition, circuit breaker, IZM26, switchgear area/busbar area, HxW=500x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133066
EAN
4015081299294
Product Length/Depth
650 mm
Product Height
25 mm
Product Width
550 mm
Product Weight
4 kg
Compliances
RoHS conform
Model Code
XPBMB0506

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
8 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 4a
Internal separation form 2a
Internal separation form 2b
Internal separation form 3b
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.