Download document () of 20

133073
Model code: XNNS-30X30X1300

Eaton xEnergy Main LV systems LV switchgear. Busbar support, fibreglass-reinforced plastic, HxWxD=30x30x1300mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133073
EAN
4015081299362
Product Length/Depth
1300 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
2.1 kg
Compliances
RoHS conform
Model Code
XNNS-30X30X1300

Product specifications

Color
Red
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.