Download document () of 20

133075
Model code: XNNS-50X10X1300

Eaton xEnergy Main LV systems LV switchgear. Busbar support, fibreglass-reinforced plastic, HxWxD=50x10x1300mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133075
EAN
4015081299386
Product Length/Depth
1300 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Model Code
XNNS-50X10X1300

Product specifications

Color
Red
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.