Eaton xEnergy Main LV systems LV switchgear. Section connection angle, top
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
134484
|
| EAN |
4015081313334
|
| Product Length/Depth |
250 mm
|
| Product Height |
150 mm
|
| Product Width |
150 mm
|
| Product Weight |
1.2 kg
|
| Compliances |
RoHS conform
|
| Model Code |
XACB
|
| Used with |
Accessory
Control centres XVTL |
| Special features |
Section connection bracket, above
|
| Type |
Accessory
Control centres XVTL
|
| Accessory/spare part type |
Assembly bracket
|
| Color |
Other
|
| Unit type |
Accessory
|
| RAL-number |
0
|
| Material |
Other
|
| Model |
Components for lace up technique
|