Download document () of 20

143215
Model code: XLST5S855

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, galvanized, for WxD = 850 x 500mm, IP55

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143215
EAN
4015081398799
Product Length/Depth
760 mm
Product Height
6 mm
Product Width
385 mm
Product Weight
7 kg
Compliances
RoHS conform
Model Code
XLST5S855

Product specifications

Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
850 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.