Reset
Eaton Moeller series NZM - Molded Case Circuit Breaker. Circuit-breaker, 4p, 630A, selectivity protection, +earth-fault protection, H
| Product Name | 
                                            
                                            
                                             
                                                Eaton Moeller series NZM molded case circuit breaker electronic
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                150400
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081464968
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                166 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                275 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                185 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                8.425 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                IEC  
                                        IEC/EN 60947  | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                NZMH3-4-VE630-T
                                             
                                         | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                630 A
                                             
                                         | 
                                    
| Voltage rating | 
                                            
                                            
                                             
                                                690 V - 690 V
                                             
                                         | 
                                    
| Circuit breaker frame type | 
                                            
                                            
                                             
                                                NZM3
                                             
                                         | 
                                    
| Features | 
                                            
                                            
                                             
                                                Motor drive optional  
                                        Protection unit  | 
                                    
| 10.10 Temperature rise | 
                                            
                                            
                                             
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             
                                         | 
                                    
| 10.11 Short-circuit rating | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.12 Electromagnetic compatibility | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.13 Mechanical function | 
                                            
                                            
                                             
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             
                                         | 
                                    
| 10.2.2 Corrosion resistance | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.5 Lifting | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.6 Mechanical impact | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.7 Inscriptions | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.3 Degree of protection of assemblies | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.4 Clearances and creepage distances | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.5 Protection against electric shock | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.6 Incorporation of switching devices and components | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.7 Internal electrical circuits and connections | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.8 Connections for external conductors | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.2 Power-frequency electric strength | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.3 Impulse withstand voltage | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.4 Testing of enclosures made of insulating material | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| Pollution degree | 
                                            
                                            
                                             
                                                3
                                             
                                         | 
                                    
| Lifespan, mechanical | 
                                            
                                            
                                             
                                                15000 operations
                                             
                                         | 
                                    
| Utilization category | 
                                            
                                            
                                             
                                                A (IEC/EN 60947-2)
                                             
                                         | 
                                    
| Mounting Method | 
                                            
                                            
                                             
                                                Fixed  
                                        Built-in device fixed built-in technique  | 
                                    
| Climatic proofing | 
                                            
                                            
                                             
                                                Damp heat, cyclic, to IEC 60068-2-30  
                                        Damp heat, constant, to IEC 60068-2-78  | 
                                    
| Equipment heat dissipation, current-dependent | 
                                            
                                            
                                             
                                                178.61 W
                                             
                                         | 
                                    
| Isolation | 
                                            
                                            
                                             
                                                300 V AC (between the auxiliary contacts)  
                                        500 V AC (between auxiliary contacts and main contacts)  | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                70 °C
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -25 °C
                                             
                                         | 
                                    
| Ambient storage temperature - max | 
                                            
                                            
                                             
                                                70 °C
                                             
                                         | 
                                    
| Ambient storage temperature - min | 
                                            
                                            
                                             
                                                40 °C
                                             
                                         | 
                                    
| Number of auxiliary contacts (change-over contacts) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of auxiliary contacts (normally closed contacts) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of auxiliary contacts (normally open contacts) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Protection against direct contact | 
                                            
                                            
                                             
                                                Finger and back-of-hand proof to DIN EN 50274/VDE 0106 part 110
                                             
                                         | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP20  
                                        IP20 (basic degree of protection, in the operating controls area)  | 
                                    
| Direction of incoming supply | 
                                            
                                            
                                             
                                                As required
                                             
                                         | 
                                    
| Electrical connection type of main circuit | 
                                            
                                            
                                             
                                                Screw connection
                                             
                                         | 
                                    
| Current rating of neutral conductor | 
                                            
                                            
                                             
                                                200% of phase conductor
                                             
                                         | 
                                    
| Overvoltage category | 
                                            
                                            
                                             
                                                III
                                             
                                         | 
                                    
| Degree of protection (IP), front side | 
                                            
                                            
                                             
                                                IP40 (with insulating surround)  
                                        IP66 (with door coupling rotary handle)  | 
                                    
| Degree of protection (terminations) | 
                                            
                                            
                                             
                                                IP10 (tunnel terminal)  
                                        IP00 (terminations, phase isolator and strip terminal)  | 
                                    
| Number of poles | 
                                            
                                            
                                             
                                                Four-pole
                                             
                                         | 
                                    
| Terminal capacity (copper strip) | 
                                            
                                            
                                             
                                                Max. 10 segments of 24 mm x 1 mm + 5 segments of 24 mm x 1 mm  
                                        Max. 8 segments of 24 mm x 1 mm (2x) at box terminal Min. 6 segments of 16 mm x 0.8 mm at rear-side connection (punched) Max. 10 segments of 32 mm x 1 mm + 5 segments of 32 mm x 1 mm at rear-side connection (punched) 10 segments of 50 mm x 1 mm (2x) at rear-side width extension Min. 6 segments of 16 mm x 0.8 mm at box terminal  | 
                                    
| Lifespan, electrical | 
                                            
                                            
                                             
                                                5000 operations at 400 V AC-1  
                                        2000 operations at 400 V AC-3 2000 operations at 690 V AC-3 3000 operations at 690 V AC-1 5000 operations at 415 V AC-1 2000 operations at 415 V AC-3  | 
                                    
| Functions | 
                                            
                                            
                                             
                                                Integrated earth fault protection  
                                        Earth-fault protection Systems, cable, selectivity and generator protection  | 
                                    
| Type | 
                                            
                                            
                                             
                                                Circuit breaker
                                             
                                         | 
                                    
| Special features | 
                                            
                                            
                                            
  | 
                                    
| Application | 
                                            
                                            
                                             
                                                Use in unearthed supply systems at 690 V
                                             
                                         | 
                                    
| Shock resistance | 
                                            
                                            
                                             
                                                20 g (half-sinusoidal shock 20 ms)
                                             
                                         | 
                                    
| Position of connection for main current circuit | 
                                            
                                            
                                             
                                                Front side
                                             
                                         | 
                                    
| Rated operational current for specified heat dissipation (In) | 
                                            
                                            
                                             
                                                630 A
                                             
                                         | 
                                    
| Release system | 
                                            
                                            
                                             
                                                Electronic release
                                             
                                         | 
                                    
| Short-circuit total breaktime | 
                                            
                                            
                                             
                                                < 10 ms
                                             
                                         | 
                                    
| Rated short-time withstand current (t = 0.3 s) | 
                                            
                                            
                                             
                                                3.3 kA
                                             
                                         | 
                                    
| Rated short-time withstand current (t = 1 s) | 
                                            
                                            
                                             
                                                3.3 kA
                                             
                                         | 
                                    
| Short-circuit release delayed setting - max | 
                                            
                                            
                                             
                                                4410 A
                                             
                                         | 
                                    
| Short-circuit release delayed setting - min | 
                                            
                                            
                                             
                                                472.5 A
                                             
                                         | 
                                    
| Short-circuit release non-delayed setting - max | 
                                            
                                            
                                             
                                                5040 A
                                             
                                         | 
                                    
| Short-circuit release non-delayed setting - min | 
                                            
                                            
                                             
                                                1260 A
                                             
                                         | 
                                    
| Terminal capacity (control cable) | 
                                            
                                            
                                             
                                                0.75 mm² - 1.5 mm² (2x)  
                                        0.75 mm² - 2.5 mm² (1x)  | 
                                    
| Terminal capacity (copper busbar) | 
                                            
                                            
                                             
                                                Max. 30 mm x 10 mm + 30 mm x 5 mm direct at switch rear-side connection  
                                        M10 at rear-side screw connection Max. 10 mm x 50 mm (2x) at rear-side width extension Min. 20 mm x 5 mm direct at switch rear-side connection  | 
                                    
| Terminal capacity (copper solid conductor/cable) | 
                                            
                                            
                                             
                                                16 mm² (1x) direct at switch rear-side connection  
                                        300 mm² (2x) at rear-side width extension 16 mm² (1x) at tunnel terminal 16 mm² (2x) at box terminal 16 mm² (2x) direct at switch rear-side connection  | 
                                    
| Terminal capacity (aluminum solid conductor/cable) | 
                                            
                                            
                                             
                                                16 mm² (1x) at tunnel terminal
                                             
                                         | 
                                    
| Terminal capacity (copper stranded conductor/cable) | 
                                            
                                            
                                             
                                                25 mm² - 240 mm² (1x) direct at switch rear-side connection  
                                        25 mm² - 120 mm² (2x) at box terminal 16 mm² - 185 mm² (1x) at 1-hole tunnel terminal 25 mm² - 240 mm² (2x) direct at switch rear-side connection 35 mm² - 240 mm² (1x) at box terminal  | 
                                    
| Terminal capacity (aluminum stranded conductor/cable) | 
                                            
                                            
                                             
                                                25 mm² - 185 mm² (1x) at tunnel terminal  
                                        50 mm² - 240 mm² (2x) at 2-hole tunnel terminal 50 mm² - 240 mm² (1x) at 2-hole tunnel terminal  | 
                                    
| Handle type | 
                                            
                                            
                                             
                                                Rocker lever
                                             
                                         | 
                                    
| Short delay current setting (Isd) - max | 
                                            
                                            
                                             
                                                4410 A
                                             
                                         | 
                                    
| Short delay current setting (Isd) - min | 
                                            
                                            
                                             
                                                0 A
                                             
                                         | 
                                    
| Instantaneous current setting (Ii) - max | 
                                            
                                            
                                             
                                                5040 A
                                             
                                         | 
                                    
| Instantaneous current setting (Ii) - min | 
                                            
                                            
                                             
                                                1260 A
                                             
                                         | 
                                    
| Number of operations per hour - max | 
                                            
                                            
                                             
                                                60
                                             
                                         | 
                                    
| Overload current setting (Ir) - max | 
                                            
                                            
                                             
                                                630 A
                                             
                                         | 
                                    
| Overload current setting (Ir) - min | 
                                            
                                            
                                             
                                                315 A
                                             
                                         | 
                                    
| Overload current setting (Ir) | 
                                            
                                            
                                             
                                                315 A - 630 A
                                             
                                         | 
                                    
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz | 
                                            
                                            
                                             
                                                150 kA
                                             
                                         | 
                                    
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz | 
                                            
                                            
                                             
                                                150 kA
                                             
                                         | 
                                    
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz | 
                                            
                                            
                                             
                                                130 kA
                                             
                                         | 
                                    
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 525 V, 50/60 Hz | 
                                            
                                            
                                             
                                                33 kA
                                             
                                         | 
                                    
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 690 V, 50/60 Hz | 
                                            
                                            
                                             
                                                9 kA
                                             
                                         | 
                                    
| Rated short-circuit making capacity Icm at 400/415 V, 50/60 Hz | 
                                            
                                            
                                             
                                                330 kA
                                             
                                         | 
                                    
| Rated short-circuit making capacity Icm at 440 V, 50/60 Hz | 
                                            
                                            
                                             
                                                286 kA
                                             
                                         | 
                                    
| Rated short-circuit making capacity Icm at 525 V, 50/60 Hz | 
                                            
                                            
                                             
                                                143 kA
                                             
                                         | 
                                    
| Rated short-circuit making capacity Icm at 690 V, 50/60 Hz | 
                                            
                                            
                                             
                                                70 kA
                                             
                                         | 
                                    
| Standard terminals | 
                                            
                                            
                                             
                                                Screw terminal
                                             
                                         | 
                                    
| Optional terminals | 
                                            
                                            
                                             
                                                Box terminal. Connection on rear. Tunnel terminal
                                             
                                         | 
                                    
| Rated short-circuit making capacity Icm at 240 V, 50/60 Hz | 
                                            
                                            
                                             
                                                330 kA
                                             
                                         | 
                                    
| Rated impulse withstand voltage (Uimp) at auxiliary contacts | 
                                            
                                            
                                             
                                                6000 V
                                             
                                         | 
                                    
| Rated impulse withstand voltage (Uimp) at main contacts | 
                                            
                                            
                                             
                                                8000 V
                                             
                                         | 
                                    
| Rated insulation voltage (Ui) | 
                                            
                                            
                                             
                                                1000 V AC
                                             
                                         |