Download document () of 20

168548
Model code: CKOZ-00/13

Eaton Moeller series xComfort - Communication interfaces & routers. Wireless/USB stick for configuring the Eaton wireless system

General specifications

Product Name
Eaton Moeller series xComfort communication interface
Catalog Number
168548
EAN
4015081650323
Product Length/Depth
77 mm
Product Height
18 mm
Product Width
22 mm
Product Weight
0.026 kg
Compliances
RoHS conform
Model Code
CKOZ-00/13

Delivery program

Model
USB
Color
Transparent
Other
Application
Installation
Bus system operating type
Radio frequent
xComfort
Bus system product type
Accessory

Technical Data - Electrical

Data transmission rate - max
0 Bd

Technical Data - Mechanical

Width in number of modular spacings
0
Built-in installation box depth - min
0 mm
Material
Plastic
Material quality
Thermoplastic
Surface finishing
Matt
Surface protection
Other
Mounting method
Other
Degree of protection
IP20

Additional information

Features
Radio frequent bidirectional
Fitted with:
Bus connection
LED indication
RAL-number (Akin)
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.