Eaton Distribution parts. End cap, neutral
| Product Name | 
                                                Eaton Distribution parts
                                             | 
| Catalog Number | 
                                                168879
                                             | 
| EAN | 
                                                4015081653706
                                             | 
| Product Length/Depth | 
                                                25 mm
                                             | 
| Product Height | 
                                                6 mm
                                             | 
| Product Width | 
                                                9 mm
                                             | 
| Product Weight | 
                                                0.002 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                BB-EV-EC/N
                                             | 
| Used with | 
                                                BB-EV  Busbar | 
| Features | 
                                                Busbar
                                             | 
| Accessory/spare part type | 
                                                End cap for shroud section
                                             | 
| Color | 
                                                Other
                                             | 
| Material | 
                                                Plastic
                                             | 
| Model | 
                                                End cap
                                             | 
| Suitable for | 
                                                Other
                                             | 
| Type | 
 | 
| Application | 
                                                Switchgear for industrial and advanced commercial applications
                                             |